IESNA:LM-63-2002
[TEST]P940499
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-830-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19956
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2659.3 2452.1 2263.3 2087.5 1944 1882.5 1879.3 1911.7 1998 2181.4
2467.2 2801.7 3179.3 3593.5 3940.9 4254.8 4546.1 4868.7 5131.9 5414.6
5763 5992.8 6162.2 6380.1 6693 7327.3 8275.6 9469.8 10454.8 10324.2
8469.8 4541.8 1481.2 628.9 246 80.9 0
2659.3 2467.2 2279.5 2101.5 1958 1886.8 1887.9 1918.1 2003.4 2184.6
2465.1 2785.5 3164.2 3583.8 3932.3 4250.5 4535.3 4840.6 5115.7 5399.5
5741.4 6005.7 6188.1 6343.4 6667.1 7262.6 8164.5 9359.8 10413.8 10299.4
8630.5 4796.4 1703.4 654.8 275.1 98.2 0
2659.3 2473.7 2293.6 2123.1 1980.7 1899.8 1889 1908.4 1974.2 2113.4
2351.8 2672.2 3042.3 3438.2 3811.4 4147 4427.4 4684.2 4955 5263.5
5606.6 5976.6 6278.7 6512.8 6798.7 7283.1 8060.9 9232.5 10565.9 11101
9872.2 6409.2 2554.6 1141.4 503.8 180.2 0
2659.3 2470.5 2306.5 2146.8 2007.7 1926.8 1903 1917 1962.4 2064.8
2258 2532 2858.9 3215.9 3582.7 3966.8 4332.5 4640 4929.1 5245.2
5629.2 6013.3 6362.8 6676.8 7041.4 7497.7 8209.8 9372.7 11143.1 12885.3
12854 9490.3 4832 2281.7 1055.1 361.4 0
2659.3 2486.7 2337.8 2199.7 2073.5 1983.9 1950.5 1957 1991.5 2067
2204 2414.4 2696 2998 3316.3 3691.7 4128.6 4585 4988.4 5405.9
5809.4 6259.3 6733.9 7184.9 7689.8 8326.3 9222.8 10543.2 12652.3 15310.5
16265.3 12697.6 8250.8 4234.3 1834 570.7 0
2659.3 2484.5 2347.5 2209.4 2085.3 1991.5 1953.7 1962.4 1995.8 2069.2
2192.1 2397.1 2667.9 2965.7 3276.4 3643.1 4084.4 4548.3 4973.3 5410.2
5825.6 6274.4 6749 7224.8 7753.4 8410.4 9305.8 10609 12654.5 15253.3
16257.7 12888.6 8215.2 4168.5 1794.1 550.2 0
2659.3 2507.2 2383.1 2268.7 2160.9 2074.6 2030.3 2022.8 2055.1 2120.9
2226.7 2389.6 2596.7 2845.9 3154.4 3506.1 3963.6 4476 5035.9 5631.4
6230.1 6819.2 7374.8 7915.2 8487 9132.1 9860.3 10759 11911.2 13001.8
12334.1 8671.5 3716.5 1183.5 427.2 104.6 0
2659.3 2535.2 2437 2352.9 2273.1 2202.9 2157.6 2136 2150.1 2207.2
2300 2420.9 2580.5 2802.8 3105.9 3490 3949.5 4478.1 5052.1 5636.8
6193.5 6725.3 7231.3 7718.9 8158 8541 8841.9 9011.3 8871.1 7809.5
4964.7 1736.9 681.8 391.6 194.2 66.9 0
2659.3 2574 2508.2 2452.1 2402.5 2354 2323.8 2314.1 2323.8 2361.5
2425.2 2515.8 2650.6 2857.8 3133.9 3484.6 3908.5 4387.5 4876.2 5353.1
5792.1 6226.9 6587.2 6906.6 7140.7 7257.2 7214 6874.2 5943.2 4003.5
1656 710.9 486.5 342 219 94.9 0
2659.3 2611.8 2580.5 2557.9 2536.3 2520.1 2516.9 2530.9 2560 2612.9
2683 2775.8 2902 3093 3337.8 3660.4 4057.4 4505.1 4974.4 5462
5957.2 6445.9 6899 7289.5 7599.2 7720 7485.9 6584 4668 2105.8
872.8 558.8 395.9 270.8 176.9 80.9 0
2659.3 2666.8 2671.1 2683 2696 2715.4 2744.5 2794.1 2862.1 2948.4
3059.5 3195.4 3384.2 3647.5 3991.6 4409.1 4881.6 5382.2 5902.2 6423.2
6940 7447 7923.9 8250.8 8314.4 7973.5 7068.4 5468.5 3164.2 1185.6
612.8 424 293.4 181.2 107.9 38.8 0
2659.3 2681.9 2701.3 2733.7 2761.8 2795.2 2840.5 2895.5 2972.1 3064.9
3176 3320.6 3511.5 3762.9 4067.1 4422.1 4811.5 5219.3 5642.2 6056.5
6452.4 6845.1 7178.4 7368.3 7286.3 6834.3 5923.8 4518.1 2575.1 976.3
521.1 354.9 246 147.8 80.9 22.7 0
2659.3 2699.2 2739.1 2782.3 2829.7 2870.7 2926.8 2990.5 3057.4 3146.9
3246.1 3358.3 3504 3686.3 3898.8 4137.2 4397.2 4664.8 4938.8 5197.7
5440.4 5636.8 5738.2 5656.2 5323.9 4690.7 3815.8 2763.9 1569.7 720.6
439.1 310.7 220.1 143.5 85.2 29.1 0
2659.3 2719.7 2789.8 2862.1 2924.7 2973.2 3026.1 3067.1 3098.3 3128.6
3150.1 3166.3 3181.4 3189 3177.1 3124.2 3027.1 2909.6 2794.1 2624.8
2347.5 1992.6 1650.6 1365.8 1132.8 948.3 804.8 692.6 597.7 516.8
434.8 363.6 295.6 221.2 141.3 51.8 0
2659.3 2749.9 2839.4 2926.8 2986.2 3025 3045.5 3053 3036.9 3008.8
2967.8 2907.4 2809.2 2681.9 2522.3 2345.3 2172.7 2007.7 1844.8 1680.8
1514.7 1363.6 1234.2 1106.9 995.7 898.7 817.7 747.6 679.7 611.7
531.9 455.3 366.8 274 160.7 63.6 0
2659.3 2775.8 2888 2967.8 3017.4 3033.6 3023.9 3006.6 2966.7 2909.6
2815.7 2669 2500.7 2339.9 2215.9 2113.4 1999 1867.4 1732.6 1606.4
1503.9 1448.8 1369 1259 1154.3 1059.4 963.4 869.5 786.5 706.6
614.9 514.6 398.1 281.6 164 78.8 0
2659.3 2797.4 2917.1 2991.5 3018.5 3009.9 2993.7 2957 2891.2 2788.7
2652.8 2508.2 2377.7 2263.3 2154.4 2047.6 1934.3 1814.6 1709.9 1631.2
1607.4 1601 1545.9 1455.3 1357.1 1256.8 1136 1017.3 907.3 814.5
723.9 623.6 524.3 404.6 282.6 146.7 0
2659.3 2820 2943 3008.8 3014.2 2991.5 2962.4 2906.3 2804.9 2680.8
2569.7 2478 2379.9 2265.5 2138.2 2013.1 1882.5 1759.5 1646.3 1581.5
1560 1531.9 1498.5 1441.3 1342 1242.8 1156.5 1076.7 1015.2 947.2
862 771.4 673.2 557.7 436.9 260 0
2659.3 2834 2955.9 3004.5 2999.1 2965.7 2920.3 2842.7 2727.2 2623.7
2551.4 2481.3 2393.9 2280.6 2142.5 1983.9 1827.5 1679.7 1550.3 1493.1
1432.7 1391.7 1343.1 1239.6 1137.1 1058.3 992.5 945 907.3 847.9
789.7 701.2 602 504.9 390.5 231.9 0
2659.3 2839.4 2967.8 3008.8 2991.5 2955.9 2898.8 2798.4 2686.2 2603.2
2541.7 2478 2396 2291.4 2145.8 1966.7 1769.3 1592.3 1455.3 1387.4
1311.8 1243.9 1147.9 1033.5 946.1 879.2 826.4 782.1 734.7 679.7
638.7 553.4 450.9 369 283.7 142.4 0
2659.3 2855.6 2976.4 3011 2992.6 2951.6 2881.5 2780.1 2667.9 2590.2
2532 2461.8 2385.3 2273.1 2128.5 1950.5 1747.7 1548.1 1399.2 1298.9
1198.6 1125.2 1021.6 936.4 854.4 790.8 740.1 700.1 666.7 628.9
664.5 551.3 420.7 321.5 238.4 99.3 0
2659.3 2854.5 2978.6 3014.2 2994.8 2949.5 2886.9 2781.2 2665.7 2592.4
2532 2465.1 2390.6 2281.7 2140.4 1961.3 1757.4 1553.5 1394.9 1289.2
1188.9 1112.3 1010.8 923.5 841.5 776.7 726 687.2 658.1 620.3
686.1 508.1 402.4 323.6 240.6 99.3 0
